Image of 473 3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
Image of 473 3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps

Brand: Raco

Catalog ID: 473

3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps

  • 3 in. x 2 in. x 2-1/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Beveled corner boxes are designed to prevent the clamp screws from protruding into back wall
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with three 1/2 in. knockouts
  • 10.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

473

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169004739

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

10.5 cu.in

Depth

2.25 in

Height

3.53 in

Weight

0.505 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

3920

Resources and downloads