3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Eight 1/2 in. KO's, Plaster Ears
Image of 560 3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Eight 1/2 in. KO's, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Eight 1/2 in. KO's, Plaster Ears

Brand: Raco

Catalog ID: 560

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Eight 1/2 in. KO's, Plaster Ears

  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • Includes plaster ears for "cut-in" or "old work" applications
  • 14 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

560

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005606

Wiring System

Conduit

Dimensions

Actual Depth

2.75 in

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

4.219 in

Weight

0.597 lb

Width

2.25 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2250