3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Three 1/2 in KO's & AC/MC/Flex Clamps, TS Bracket
Image of 574 3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Three 1/2 in KO's & AC/MC/Flex Clamps, TS Bracket
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Three 1/2 in KO's & AC/MC/Flex Clamps, TS Bracket

Brand: Raco

Catalog ID: 574

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Three 1/2 in KO's & AC/MC/Flex Clamps, TS Bracket

  • 3 in. x 2 in., 2-3/4 in. deep
  • Includes "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with five 1/2 in. knockouts
  • 14 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

574

Color

Gray

Ends Cable

4

EU RoHS Indicator

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169005743

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

7 in

Weight

0.784 lb

Width

2.203 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1375