RP
RP
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Two 1/2 in. & Six 3/4 in. KO's, Plaster Ears

Brand: Raco

Catalog ID: 565

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Two 1/2 in. & Six 3/4 in. KO's, Plaster Ears

  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with two 1/2 in. and six 3/4 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 14.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

565

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005651

Wiring System

Conduit

Dimensions

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

4.219 in

Weight

0.597 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750

Resources and downloads