3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears
Image of 440 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears

Brand: Raco

Catalog ID: 440

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & AC/MC/Flex Clamps, Plaster Ears

  • 3 in. x 2 in., 2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • BX clamps provided for steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with one 1/2 in. knockout
  • Plaster ears allow a box to be used in "old work" applications
  • 10 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

440

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169004401

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

10.3 cu.in

Depth

2 in

Height

4.219 in

Weight

0.535 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000