Image of 592 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's
Image of 592 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's

Brand: Raco

Catalog ID: 592

3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Nine 1/2 in. KO's

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with nine 1/2 in. knockouts
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

592

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169005927

Wiring System

Conduit

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

3.375 in

Weight

0.7 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2250

Resources and downloads