3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, B Bracket
Image of 603 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, B Bracket

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, B Bracket

Brand: Raco

Catalog ID: 603

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, B Bracket

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Includes "B" bracket which face mounts on front edge of wood stud
  • Cable clamps suitable for use with nonmetallic sheathed cable
  • Supplied with seven 1/2 in. knockouts
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.25

Bracket Type

B, for Wood Studs

Catalog Number

603

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169006030

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

3.375 in

Weight

0.834 lb

Width

4.203 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.25

Bracket Type

B, for Wood Studs

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000