3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears
Image of 8601 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 8601

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with seven 1/2 in. knockouts
  • Includes plaster ears for "cut-in" or "old work" applications
  • 18 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

8601

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169006016

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.782 in

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.219 in

Weight

0.738 lb

Width

2.25 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000