3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, TS Bracket
Image of 605 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, TS Bracket
Buy America(n) Qualified

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, TS Bracket

Brand: Raco

Catalog ID: 605

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Seven 1/2 in. KO's & NMSC Clamps, TS Bracket

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Includes "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with seven 1/2 in. knockouts
  • 18 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

605

Color

Gray

Ends Cable

4

EU RoHS Indicator

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169006054

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.63 in

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

7 in

Weight

0.834 lb

Width

2.563 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650