3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket
Image of 604 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

Brand: Raco

Catalog ID: 604

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

  • 3 in. x 2 in., 3-1/2 in. deep
  • Includes TS side-mount bracket with gauging tabs and recessed nailing spurs
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with seven 1/2 in. knockouts
  • 18 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

604

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169006047

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

7 in

Weight

0.892 lb

Width

2.203 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650