Image of 591 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Two 1/2 & Eight 3/4 in. KO's, Plaster Ears
Image of 591 3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Two 1/2 & Eight 3/4 in. KO's, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Two 1/2 & Eight 3/4 in. KO's, Plaster Ears

Brand: Raco

Catalog ID: 591

3 in. x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Two 1/2 & Eight 3/4 in. KO's, Plaster Ears

  • 3 in. x 2 in., 3-1/2 in. deep
  • Plaster ears allow a box to be used in "old work" applications
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with one 1/2 in. and eight 3/4 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

591

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in;3/4 in

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169905913

Wiring System

Conduit

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.219 in

Weight

0.724 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2250

Resources and downloads