3/4 in. 90 Degree EMT Handy Ell Coupling
Image of 2753 3/4 in. 90 Degree EMT Handy Ell Coupling

3/4 in. 90 Degree EMT Handy Ell Coupling

Brand: Raco

Catalog ID: 2753

3/4 in. 90 Degree EMT Handy Ell Coupling

Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

  • Rugged metallic construction ensures mechanical protection
  • 90° Ell
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 1 in.
  • Cover included
Conduit

General

Catalog Number

2753

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169027530

Dimensions

Dimensions

2.83 in x 1.29 in x 1.6 in

Height

1.6 in

Length

2.83 in

Package Height

3.54 in

Package Length

5.11 in

Package Weight

1.56 lb

Package Width

3.54 in

Trade Size

3/4 in

Weight

0.312 lb

Width

1.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

2000