3/4 in. 90 Degree Flex Double Bite Saddle Connector
Image of 3203DB 3/4 in. 90 Degree Flex Double Bite Saddle Connector

3/4 in. 90 Degree Flex Double Bite Saddle Connector

Brand: Raco

Catalog ID: 3203DB

3/4 in. 90 Degree Flex Double Bite Saddle Connector

  • Malleable iron and steel construction for added strength
  • Available in 3/8 in. to 1 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available
MC_BX

General

Catalog Number

3203DB

Conduit Type

Flexible Metal Conduit

Connector Type

Saddle

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169532034

Dimensions

Dimensions

2.5 in x 2.5 in x 1.375 in

Height

1.375 in

Length

2.5 in

Trade Size

3/4 in

Weight

0.375 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Configuration

Connector Type

Saddle

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

7680