
Brand: Raco
Catalog ID: 3203-8


Catalog Number
3203-8
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169320389
Dimensions
2.5 in x 1.969 in x 1.7 in
Height
1.7 in
Length
2.5 in
Trade Size
3/4 in
Weight
0.275 lb
Width
1.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
5760