
Brand: Raco
Catalog ID: 2693

Catalog Number
2693
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169026939
Dimensions
2.09 in x 1.969 in x 1.675 in
Height
1.675 in
Length
2.09 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
1.92 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.182 lb
Width
1.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000