
Brand: Raco
Catalog ID: 3543
Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Catalog Number
3543
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169035436
Dimensions
2.875 in x 1.141 in x 2.5 in
Height
2.5 in
Length
2.875 in
Package Height
4.75 in
Package Length
8 in
Package Weight
10.583 lb
Package Width
7.188 in
Trade Size
3/4 in
Weight
0.37 lb
Width
1.141 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6000