3/4 in. 90 Degree Liquidtight Connector, Insulated
Image of 3543DC 3/4 in. 90 Degree Liquidtight Connector, Insulated

3/4 in. 90 Degree Liquidtight Connector, Insulated

Brand: Raco

Catalog ID: 3543DC

3/4 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Insulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3543DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169980279

Dimensions

Dimensions

2.653 in x 1.575 in x 2.521 in

Height

2.521 in

Length

2.653 in

Package Height

5.625 in

Package Length

7.5 in

Package Weight

5.485 lb

Package Width

5.5 in

Trade Size

3/4 in

Weight

0.248 lb

Width

1.575 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4500