


Brand: Raco
Catalog ID: 3423
Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Catalog Number
3423
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel/Malleable Iron
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169034231
Dimensions
1.4 in x 2.76 in x 2.398 in
Height
2.398 in
Length
1.4 in
Package Height
4.6 in
Package Length
7.9 in
Package Weight
10.1 lb
Package Width
7 in
Trade Size
3/4 in
Weight
0.364 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6000