
Brand: Raco
Catalog ID: 2653

Catalog Number
2653
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169026533
Dimensions
1.25 in x 1.5 in x 2.5 in
Height
2.5 in
Length
1.25 in
Package Height
3.54 in
Package Length
5.11 in
Package Weight
1.555 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.3 lb
Width
1.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2000