Brand: Raco
Catalog ID: 1723
Catalog Number
1723
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Elbows
Material
Malleable Iron
UPC
050169017234
Dimensions
2.11 in x 1.282 in x 2 in
Height
2 in
Length
2.11 in
Trade Size
3/4 in
Weight
0.272 lb
Width
1.282 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10000