

Brand: Raco
Catalog ID: 3543-3
Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

Catalog Number
3543-3
Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169354339
Dimensions
2.92 in x 1.406 in x 2.423 in
Height
2.423 in
Length
2.92 in
Trade Size
3/4 in
Weight
0.446 lb
Width
1.406 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
Industry Standard(s)
UL 514B
Connector Type
Grounding
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3750