Image of 2703 3/4 in. EMT 2-piece Connector

3/4 in. EMT 2-piece Connector

Brand: Raco

Catalog ID: 2703

3/4 in. EMT 2-piece Connector

  • Rugged metallic construction provides mechanical protection for the raceway
  • Additional sizes available
Conduit

General

Catalog Number

2703

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169027035

Dimensions

Dimensions

1.29 in x 1.29 in x 0.973 in

Height

0.973 in

Length

1.29 in

Trade Size

3/4 in

Weight

0.096 lb

Width

1.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

20800