Image of 2073 3/4 in. EMT 90° Short Angle Connector

3/4 in. EMT 90° Short Angle Connector

Brand: Raco

Catalog ID: 2073

3/4 in. EMT 90° Short Angle Connector

  • Malleable construction ensures mechanical protection for the raceway
  • Hex compression nuts assure easy wrench installation
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

2073

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Item Type

4D

Material

Malleable Iron

Type

Elbows

UPC

050169020739

Dimensions

Dimensions

2.501 in x 1.375 in x 2.157 in

Height

2.157 in

Length

2.501 in

Trade Size

3/4 in

Weight

0.24 lb

Width

1.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6750