Image of 2173RAC 3/4 in. EMT Bushing, Insulated

3/4 in. EMT Bushing, Insulated

Brand: Raco

Catalog ID: 2173RAC

3/4 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

General

Catalog Number

2173RAC

Color

White

Conduit Type

EMT

Material

Polyethylene

UPC

050169021736

Dimensions

Dimensions

0.525 in x 1.045 in x 1.045 in

Height

1.045 in

Length

0.525 in

Package Height

4.5 in

Package Length

6.25 in

Package Weight

0.563 lb

Package Width

4.5 in

Trade Size

3/4 in

Weight

.006 lb

Width

1.045 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

40000