3/4 in. EMT Compression Connector, Insulated
Image of 2913 3/4 in. EMT Compression Connector, Insulated

3/4 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2913

3/4 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2913

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169029138

Dimensions

Dimensions

1.28 in x 1.28 in x 0.394 in

Height

0.394 in

Length

1.28 in

Package Height

4.24 in

Package Length

6.943 in

Package Weight

4.392 lb

Package Width

4.581 in

Trade Size

3/4 in

Weight

0.176 lb

Width

1.28 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000