Image of 2923 3/4 in. EMT Compression Coupling

3/4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2923

3/4 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2923

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029237

Dimensions

Dimensions

2.205 in x 1.28 in x 1.28 in

Height

1.28 in

Length

2.205 in

Package Height

4.004 in

Package Length

8.242 in

Package Weight

5.173 lb

Package Width

5.014 in

Trade Size

3/4 in

Weight

0.207 lb

Width

1.28 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

8000