
Brand: Raco
Catalog ID: 1853
Catalog Number
1853
Material
Die Cast Zinc
UPC
050169018538
Dimensions
2 in x 1.2 in x 1.3 in
Height
1.3 in
Length
2 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
3.4 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.13 lb
Width
1.2 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000