3/4 in. EMT or 1/2 in. Rigid/IMC Clamp Back
Image of 1342 3/4 in. EMT or 1/2 in. Rigid/IMC Clamp Back

3/4 in. EMT or 1/2 in. Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1342

3/4 in. EMT or 1/2 in. Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1342

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013427

Dimensions

Dimensions

2.297 in x 1.031 in x 0.422 in

EMT Size

0.75 in

Height

0.422 in

Length

2.297 in

Rigid/IMC Size

0.5 in

Trade Size

Rigid/IMC 1/2 in, EMT 3/4 in

Weight

0.071 lb

Width

1.031 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

32000