Brand: Raco
Catalog ID: 1353
Catalog Number
1353
Conduit Type
Rigid/IMC
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169013533
Dimensions
1.532 in x 1.375 in x 1.375 in
Height
1.375 in
Length
1.532 in
Trade Size
3/4 in
Weight
0.164 lb
Width
1.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10125