Image of 2903RTE 3/4 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated
Image of 2903RTE 3/4 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated
play
360 View
Image of 2903RTE 3/4 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated
+1
Image of 2903RTE 3/4 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated

3/4 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated

Brand: Raco

Catalog ID: 2903RTE

3/4 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated

  • Extended thread for thicker boxes
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 3/4 in. and 1 in.
  • Installed knockout seal

Product details

General

Catalog Number

2903RTE

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169992210

Dimensions

Dimensions

2.30 in x 1.39 in x 1.39 in

Height

1.39 in

Length

2.3 in

Trade Size

3/4 in.

Weight

0.194 lb

Width

1.39 in

Width Inside

6.89

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

125

Minimum Pack Quantity

25

Pallet Quantity

7500

Resources and downloads

Media

360 View