3/4 in. EMT Raintight Compression Connector, Uninsulated
Image of 2903RT 3/4 in. EMT Raintight Compression Connector, Uninsulated

3/4 in. EMT Raintight Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2903RT

3/4 in. EMT Raintight Compression Connector, Uninsulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal
Conduit

General

Catalog Number

2903RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169290392

Dimensions

Dimensions

1.712 in x 1.255 in x 1.35 in

Height

1.35 in

Length

1.712 in

Package Height

3.75 in

Package Length

6.75 in

Package Weight

3.954 lb

Package Width

4.375 in

Trade Size

3/4 in

Weight

0.145 lb

Width

1.255 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

125

Minimum Pack Quantity

25

Pallet Quantity

10000