3/4 in. EMT Set-Screw Connector, Insulated
Image of 2123 3/4 in. EMT Set-Screw Connector, Insulated

3/4 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2123

3/4 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw
Conduit

General

Catalog Number

2123

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Item Type

4D

Material

Steel

UPC

050169021231

Dimensions

Dimensions

1.476 in x 1.087 in x 1.087 in

Height

1.087 in

Length

1.476 in

Package Height

4.24 in

Package Length

6.943 in

Package Weight

3.461 lb

Package Width

4.581 in

Trade Size

3/4 in

Weight

0.138 lb

Width

1.087 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000