
Brand: Raco
Catalog ID: 2283
Catalog Number
2283
Conduit Type
Flexible Metal Conduit
Connector Type
Screw-In
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169022832
Dimensions
1.625 in x 1.125 in x 1.125 in
Height
1.125 in
Length
1.625 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.325 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.093 lb
Width
1.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Screw-In
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000