
Brand: Raco
Catalog ID: 2273
Catalog Number
2273
Conduit Type
Flexible Metal Conduit
Connector Type
Screw-In
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169022733
Dimensions
2.109 in x 1.219 in x 1.219 in
Height
1.219 in
Length
2.109 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
2.075 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.083 lb
Width
1.219 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Screw-In
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
12000