
Brand: Raco
Catalog ID: 3303-8
Catalog Number
3303-8
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169330388
Dimensions
1.469 in x 1.38 in x 1.938 in
Height
1.938 in
Length
1.469 in
Trade Size
3/4 in
Weight
0.181 lb
Width
1.38 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
6080