
Brand: Raco
Catalog ID: 1483

Catalog Number
1483
Color
Conduit Type
Flexible Metal Conduit
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169014837
Dimensions
1.797 in x 1.219 in x 1.219 in
Height
1.219 in
Length
1.797 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.75 lb
Package Width
3.54 in
Trade Size
3/4 in EMT to 3/4 in Flex
Weight
0.11 lb
Width
1.219 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Compression
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000