
Brand: Raco
Catalog ID: 1943

Catalog Number
1943
Conduit Type
EMT
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169019436
Dimensions
1.828 in x 1.125 in x 1.75 in
Height
1.75 in
Length
1.828 in
Trade Size
3/4 in Flex to 3/4 in EMT
Weight
0.238 lb
Width
1.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200