3/4 in. Flex to 3/4 in. EMT Squeeze/Compression Coupling
Image of 1943-8 3/4 in. Flex to 3/4 in. EMT Squeeze/Compression Coupling

3/4 in. Flex to 3/4 in. EMT Squeeze/Compression Coupling

Brand: Raco

Catalog ID: 1943-8

3/4 in. Flex to 3/4 in. EMT Squeeze/Compression Coupling

  • Rugged metallic construction ensures mechanical protection
  • Steel/malleable components are electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
Conduit

General

Catalog Number

1943-8

Conduit Type

EMT

Connector Type

Squeeze

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169194386

Dimensions

Dimensions

1.828 in x 1.125 in x 1.75 in

Height

1.75 in

Length

1.828 in

Trade Size

3/4 in Flex to 3/4 in EMT

Weight

0.255 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

6080