
Brand: Raco
Catalog ID: 2203-8

Catalog Number
2203-8
Conduit Type
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169220382
Dimensions
2.49 in x 1.969 in x 1.7 in
Height
1.7 in
Length
2.49 in
Trade Size
3/4 in
Weight
0.274 lb
Width
1.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
20
Pallet Quantity
5760