Brand: Raco
Catalog ID: 4803-4
Catalog Number
4803-4
Color
Blue
Color Code
Blue
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480342
Dimensions
2.05 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
2.05 in
Trade Size
3/4 in
Weight
0.121 lb
Width
1.13 in
Cable Range
0.375 - 0.500 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600