Brand: Raco
Catalog ID: 4703-4
Catalog Number
4703-4
Color
Purple
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169470343
Dimensions
2.172 in x 1.484 in x 1.484 in
Form Size
3 in
Height
1.484 in
Length
2.172 in
Trade Size
3/4 in
Weight
0.096 lb
Width
1.484 in
Cable Range
.750 - .875 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
4560