Image of 3403-8 3/4 in. Liquidtight Straight Connector, Uninsulated

3/4 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3403-8

3/4 in. Liquidtight Straight Connector, Uninsulated

Product details

LT COND

General

Catalog Number

3403-8

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

UPC

050169340387

Dimensions

Dimensions

1.973 in x 1.409 in x 1.614 in

Height

1.614 in

Length

1.973 in

Trade Size

3/4 in

Weight

0.24 lb

Width

1.409 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5460

Resources and downloads

Customer Notices

Specifications

Terms and Conditions

Media

Videos