3/4 in. MCI/AC/HCF Cable Connector

3/4 in. MCI/AC/HCF Cable Connector

Brand: Raco

Catalog ID: 2801

3/4 in. MCI/AC/HCF Cable Connector

  • Easy to install, just tilt, insert and snap down
  • Tri-head screw/clamp design - connector can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Integral insuliner provides maximum wire protection
  • Durable all-steel construction
  • Zinc electroplated for corrosion protection
  • Additional sizes available
MC_BX

General

Catalog Number

2801

Conduit Type

Armored Cable/Metal Clad (AC/MC)

Connector Type

Screw-In

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel

UPC

050169280188

Dimensions

Dimensions

1.688 in x 1.313 in x 1.85 in

Height

1.85 in

Length

1.688 in

Package Height

2 in

Package Length

7.5 in

Package Weight

3.05 lb

Package Width

7.5 in

Trade Size

3/4 in

Weight

0.122 lb

Width

1.313 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Screw-In

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

16500