Image of 1453 3/4 in. Offset 3/4 in. Nipple

3/4 in. Offset 3/4 in. Nipple

Brand: Raco

Catalog ID: 1453

3/4 in. Offset 3/4 in. Nipple

  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

General

Catalog Number

1453

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Material

Die Cast Zinc

UPC

050169014530

Dimensions

Dimensions

2.406 in x 1.188 in x 1.938 in

Height

1.938 in

Length

2.406 in

Trade Size

3/4 in

Weight

0.136 lb

Width

1.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

6020