Image of 2233 3/4 in. Rigid/IMC 2-Hole Strap

3/4 in. Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2233

3/4 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

2233

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022337

Dimensions

Dimensions

2.836 in x 0.57 in x 1.088 in

Height

1.088 in

Length

2.836 in

Trade Size

3/4 in

Weight

0.02 lb

Width

0.57 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

33600