Image of 1503 3/4 in. Rigid/IMC 3-Piece Coupling

3/4 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1503

3/4 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1503

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015032

Dimensions

Dimensions

1.125 in x 1.438 in x 1.438 in

Height

1.438 in

Length

1.125 in

Trade Size

3/4 in

Weight

0.168 lb

Width

1.438 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500