3/4 in. Rigid/IMC or EMT Set-Screw Coupling
Image of 1433 3/4 in. Rigid/IMC or EMT Set-Screw Coupling

3/4 in. Rigid/IMC or EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 1433

3/4 in. Rigid/IMC or EMT Set-Screw Coupling

  • All steel construction ensures mechanical protection
  • All components are zinc electroplated for corrosion protection
  • UPC bar code fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
Conduit

General

Catalog Number

1433

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169014332

Dimensions

Dimensions

2.656 in x 1.063 in x 1.063 in

Height

1.063 in

Length

2.656 in

Trade Size

3/4 in

Weight

0.234 lb

Width

1.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6000