3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated
Image of 3003 3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated

3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 3003

3/4 in. Rigid/IMC Set-Screw Connector, Uninsulated

In dry locations, bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

3003

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169030035

Dimensions

Dimensions

1.25 in x 1.5 in x 1.625 in

Height

1.625 in

Length

1.25 in

Trade Size

3/4 in

Weight

0.18 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000