Brand: Raco
Catalog ID: 1553
Catalog Number
1553
Conduit Type
Rigid/IMC
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169015537
Dimensions
1.75 in x 1.875 in x 1.875 in
Height
1.875 in
Length
1.75 in
Trade Size
3/4 in
Weight
0.182 lb
Width
1.875 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10000