Image of 2453 3/4 in. Sealing Washer

3/4 in. Sealing Washer

Brand: Raco

Catalog ID: 2453

3/4 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2453

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169024539

Dimensions

Dimensions

0.156 in x 1.344 in x 1.344 in

Height

1.344 in

Length

0.156 in

Trade Size

3/4 in

Weight

0.014 lb

Width

1.344 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

24000

Standard Package

50